Twiflex Multi-Point Flexible Couplings & Shafts Provides Power Transmission Solutions for Marine Propulsion
ALTRA MOTION PROVIDES POWER TRANSMISSION SOLUTIONS FOR MARINE PROPULSION, RAIL TRACTION AND DYNAMOMETER NEEDS
As leading multinational designers and manufacturers of innovative power transmission products, the companies of Altra Industrial Motion offer critical components for a wide range of industrial applications.
Altra Motion utilises advanced technologies and materials together with extensive application expertise and world-class engineering capability to provide reliable clutches and brakes, couplings, pump mounts, gear drives, belted drives and more. Preferred by leading industry OEM’s, Altra products are designed to provide dependable performance in challenging environments.
Altra engineered power transmission products are installed in a variety of applications including marine main propulsion, rail traction and generating sets.
Multi-Point Couplings including 8/8 – eight bolts in each flange - 9/9, 10/10 and 12/12 series
INDUSTRIAL DRIVE SOLUTIONS
Twiflex has developed a range of high-speed couplings, based on proven resilient coupling design principles, to meet the demands of industry around the world.
The capabilities of this Multi-Point series may be extended through custom configurations manufactured to suit customers’ specific requirements.
Multi-Point shaft assemblies, including the fixed length configuration, can accommodate axial movement as well as radial and angular misalignments. There are no wearing parts and no bearings as the shafts are self-supported. In their shortest form they become a ‘close-coupled’ assembly. The couplings may be supplied with UJ or CV type joints to provide more torsional flexibility than a traditional shaft assembly, or where it is necessary to reduce transmitted noise or provide damping.
Learn more. Download the brochure.